Penthouse Elevator Vent

This penthouse elevator vent louver has been developed to meet the demands of the Northeast elevator shaft ventilation codes.

Overview

  • Model PEV

    The PEV-400 is a gravity ventilator comprised of three sides of standard stationary non-drainable louver Model ESJ-401, along with one side of 1/8-in. thick plate glass that can be broken with the pressure of a fire hose. A fire smoke damper, Model SMD-202, is located in the throat of the curb and wired into the fire control panel. The unit is shop-assembled and shipped complete.


Other Info

  • Finishes

    Greenheck offers twenty-four 70% and 50% Kynar 500(r)/Hylar5000(r) and Baked Enamel standard colors, as well as nine 2-coat Kynar 500(r)/Hylar5000(r) Mica standard colors. Finishes meet AAMA chalk gloss and erosion specifications for weather and chemical exposure as well as dry film thickness requirements. Seven industry standard anodize colors are also available. Greenheck can also perform a custom color match to coordinate with nearly any color.

    Color chart - click here for a pdf file

    This color chart is for reference only and is not to be used for final color matching. Shades may vary due to the color and resolution of your computer screen and/or your particular color printer output. Greenheck is not responsible or liable for color matches made with online color chart.
  • Warranty
  • Maintenance