Fan and Ventilators
Greenheck offers a wide range of fan and ventilator products for
commercial, institutional and industrial installations. Products
are available for exhaust, supply, recirculate, filtered, process
and gravity applications. Fans are available in either direct
drive, where maintenance access is difficult, or belt drive, which
allows adjustment of fan speed for system balancing.
Greenheck has a wide range of product combined with a record of putting customer
satisfaction first.
Project Profile
The Lodge At Cedar Creek in Schofield, WI opened for business in June 2004 as a luxury, all-suite hotel with an authentic Northwoods lodge-type decor and an adjacent 50,000 square-foot indoor water park. This fast track project included 140 energy-efficient bathroom fans and a wide variety of ventilation equipment. Click here for complete project details.
Scheduled for completion in 2008, the 500 megawatt Weston 4 coal-fired electric generation plant will join three other plants that have been in operation since Weston began feeding the grid in 1960. Click here for complete project details.
Color chart - click
here for a pdf file
This color chart is for reference only and is not to be used
for final color matching. Shades may vary due to the color and resolution of
your computer screen and/or your particular color printer output. Greenheck
is not responsible or liable for color matches made with online color chart.
Downloadable Greenheck Literature
Viewable with the Adobe Acrobat Reader
(Click here for more information or to download the Acrobat reader)
- Technical Literature
- Fan
Fundamentals (1192k)
- Fan Fundamentals
(Spanish Version) (303K)