Greenheck Fan Corporation - Building Value in Air
advanced search
 WHAT'S NEW | FIND MY REP | EMPLOYMENT | CONTACT US | ABOUT GREENHECK
 PRODUCTS | QUICK DELIVERY | SOFTWARE | CAD DRAWINGS | APPLICATION INFO

LABORATORY EXHAUST SYSTEMS

Laboratory Exhaust Systems

Why use the Greenheck Vektor Laboratory Exhaust System?

The main objective of a laboratory exhaust system is to remove hazardous or noxious fumes from a laboratory, dilute the fumes as much as possible, and expel them from the laboratory building so that the fumes do not contaminate the roof area nor are re-entrained into the building make-up air system.

The Greenheck Vektor high plume dilution blower is a self-contained laboratory exhaust system which offers the following benefits:

  • Significant plume rise without unsightly exhaust stacks that detract from the building aesthetics
  • Significant dilution of laboratory exhaust effluent, reducing levels of contaminant concentration
  • Inline mixed flow or side inlet centrifugal arrangements
  • Reliable belt or direct drive systems
  • Efficient and quiet blower technology
  • Unique "vacuum shaft seal" (Vektor-MD) ensuring that hazardous or noxious fumes do not escape through the shaft opening (patent pending)
  • AMCA class C or B spark resistant construction
  • L10-200,000 hour minimum life fan shaft bearings
  • Premium high efficiency motor, standard
  • Application to constant or variable volume exhaust systems
  • Efficient discharge nozzle design
  • LabCoat, a two-part corrosion resistant baked polyester resin coating with zinc rich epoxy primer
  • Safe and easy maintenance
  • Flow applications from 1,500 - 90,000 cfm at up to 14 in. wg per fan
  • Multiple fan assemblies on a factory provided common plenum
  • Meets ANSI Z9.5, NFPA 45, UL 705, and ASHRAE Chapter 44 lab design guidelines.

Advantage - Ease, Flexibility, Efficiency, Reliability

  • Keeping a low profile - compact Vektor rooftop units achieve significant plume rise without detracting from buildings' aesthetics
  • Ensuring safety - high-velocity plume displaces the lab effluent high above the roof, reducing the possibility of contamination of the building's interior, exterior and surrounding neighborhood
  • Systems are designated to be fast and easy to install. And, maintenance is safe and easy because all critical access components are easily accessible without disassembling the entire system
  • Single source responsibility - Greenheck is a single source for laboratory exhaust fan systems and laboratory exhaust energy recovery systems
  • Validated performance - the Vektor system designs undergo state-of-the-art computational fluid dynamics and performance analysis.

Project Profile

Click here to download a Project Profile of Kansas Life Sciences Innovation Center in Kansas City, KS using the Vektor-MD Laboratory Exhaust System.

 

 

 

 

 

Click here to download a Project Profile of Texas Tech University Institute of Environmental and Human Health facility in Lubbock, TX using the Vektor-H (Model TCB-LE) Laboratory Exhaust System.

 

 

 

 

About Greenheck · What's New · Find My Rep · Employment · Contact Us
Products · Quick Delivery · Software · CAD Drawings · Application Info
Chinese · Spanish

Greenheck • PO Box 410 • Schofield, WI 54476 • 715.359.6171

©2008 Greenheck Fan Corporation