Greenheck Fan Corporation - Building Value in Air
advanced search
 WHAT'S NEW | FIND MY REP | CAREERS | CONTACT US | ABOUT GREENHECK
 PRODUCTS | QUICK DELIVERY | SOFTWARE | CAD DRAWINGS | APPLICATION INFO

LABORATORY EXHAUST SYSTEMS

Vektor-CD

Vektor-CD
Singapore Patent No. 124105
Other U.S.A. and Foreign Patents Pending

Utilizing a centrifugal blower, the Vektor-CD is ideal for systems requiring horizontal exhausts or systems with extreme pressures (in excess of 8 in. wg). The efficient backward inclined wheel helps to reduce energy consumption while maintaining low sound levels. Vektor-CD also includes the high plume dilution nozzle and windband to entrain ambient air which assists in diluting the laboratory exhaust effluent and maximizes the plume rise. Vektor-CD models are available in belt or direct drive and can be configured as single fan systems, multiple parallel fan systems, or opposed fan systems. Energy recovery packages are available to further improve the laboratory's operating efficiency.

Advantages

  • Designed to withstand up to 125 mph windloads without guide wires
  • AMCA certified air, sound, and induced fan flow performance (third party verification)
  • Available in belt and direct drive configuration
  • Configurable in single, double, triple, and quad systems
  • Single source responsibility

Design Features

  • Meets ANSI Z9.5, NFPA 45, and ASHRAE Chapter 44 lab design guidelines
  • Efficient operation for reduced energy consumption
  • Performance capabilities - 500 cfm to 100,000 cfm; up to 14 in. wg per fan
  • Ideal for horizontal air intake applications
  • Uses backward curved flat blade and airfoil blade technology

Downloadable Greenheck Literature
Viewable with the Adobe Acrobat Reader
(Click here for more information or to download the Acrobat reader)

Catalog:
Laboratory Exhaust System, Model Vektor-CD and MD (3M)
Performance Supplement:
The Complete Performance Catalog for Laboratory Exhaust System, Vektor-CD (6M)
Specifications:
Belt Drive, Vektor-CD (694k)
Direct Drive, Vektor-CD (694k)
LabCoat: Zinc Rich Epoxy Primer (506k)
System Options and Accessories:
Bypass Air Plenum (241k)
Isolation & Bypass Dampers & Controls (737k)
Energy Recovery (746k)
Roof Curb (298k)
Service Disconnects (117k)
Vektor Sure-Aire (962k)
LabCoat (559k)
Installation, Operation and Maintenance Manuals:
Model Vektor-CD Systems (#471555) (1553k)
If you're interested in specific performance information by catalog section, select from the following list:
Vektor-CD Performance - Selection Information
Vektor-CD Performance - Fan Curves
Vektor-CD Performance - Windband Performance
Vektor-CD Performance - Sound Performance & Specifications

About Greenheck · What's New · Find My Rep · Employment · Contact Us
Products · Quick Delivery · Software · CAD Drawings · Application Info
Chinese · Spanish

Greenheck • PO Box 410 • Schofield, WI 54476 • 715.359.6171

©2008 Greenheck Fan Corporation