Vektor-ERS
|
Vektor ERS with Vektor-CD centrifugal blowers |
|
Vektor ERS with Vektor-MD mixed flow |
Reduce laboratory ventilation operating costs with Vektor energy recovery lab exhaust systems.
Laboratories, by required design, are "energy hogs". Greenheck Vektor energy recovery systems utilize glycol filled run-around coils to safely transfer energy between the laboratory exhaust and supply airstreams. This sensible only heat transfer system allows the supply and exhaust duct system to be separated and safely prevents the possibility of cross contamination.
Advantages
- Reduced laboratory operation cost
- Physical separation between exhaust and supply air
- Zero cross contamination between
supply and exhaust
- Additional dilution and plume rise of exhaust effluent
Design features
- Energy recovery efficiency to 55%
- Exhaust system flow ranges from 2,000 - 250,000+ cfm
- External static pressures to 10 in. wg
- Maintains separation integrity between hazardous exhaust and supply air
- Utilized side inlet centrifugal Vektor-CD or inline mixed flow Vektor-MD blowers
- Insulated double wall plenum with stainless steel interior
- Corrosion resistant coated extended surface energy recovery coil(s)
- Multiple blower configurations for redundancy and energy saving exhaust flow modulation
- Constant volume or variable volume lab exhaust systems
- Medium to high efficiency filtration options
- Standard as well as custom system configurations
- Single source system responsibility
Downloadable Greenheck Literature
Viewable with the Adobe Acrobat Reader
(Click here for more information
or to download the Acrobat reader)
Catalog:
Laboratory
Exhaust System, Model Vektor-CD and MD (3M)
Performance Supplement:
The
Complete Performance Catalog for Laboratory Exhaust System, Vektor-MD
(37M)
Specifications:
Belt
Drive, Vektor-ERS-CD (713k)
Belt
Drive, Vektor-ERS-MD (715k)
Direct
Drive, Vektor-ERS-CD (712k)
Direct
Drive, Vektor-ERS-MD (684k)
LabCoat: Zinc Rich Epoxy Primer (506k)
System Options and Accessories:
Bypass Air Plenum (241k)
Isolation & Bypass Dampers & Controls (737k)
Energy Recovery (746k)
Roof Curb (298k)
Modular Jib Crane (258k)
Service Disconnects (117k)
Vektor Sure-Aire (962k)
LabCoat (559k)
Installation, Operation and Maintenance Manuals:
Model
Vektor Systems (#464652) (676k)
Model Vektor-CD Systems (#471555) (1553k)
If you're interested in specific performance information by
catalog section, select from the following list:
Vektor-MD
Performance - Selection Information (2605k)
Vektor-MD
Performance - Fan Curves (22M)
Vektor-MD
Performance - Windband Performance (9014k)
Vektor-MD
Performance - Sound Performance & Specifications (2954k)