Vektor-H
Ideal for use in school or hospital lab applications, Greenheck's Vektor-H is a self-contained and cost-effective solution that is superior to field built-up fan and stack assemblies. The Vektor-H uses a belt-driven tubular centrifugal fan with an efficient nozzle design to safely propel fumes away from the building. Fan housings include an easy access design that allows for ease of maintenance to interior fan components. All Vektor-H systems are designed to withstand 125 mph windloads without the use of guide wires, and are available as single-, double- or triple-fan systems.
Advantages
- Mounts quickly and easily on Greenheck's reinforced roof curb
- Requires less roof deck space
- Designed to withstand up to 125 mph windloads without guide wires
- A cleaner installation with fewer roof penetrations
- No performance losses due to field fabricated inlet ducts and outlet stacks
Design Features
- Licensed to bear the AMCA Seal for Sound and Air Performance
- Applicable to constant or variable volume systems
- Meets ANSI Z9.5, NFPA 45, and ASHRAE Chapter 44 lab design guidelines
- Performance capacities, 270 cfm to 24,000 cfm; up to 3.5 in. wg per fan
- Configurable in single-, double- or triple-fan systems
Downloadable Greenheck Literature
Viewable with the Adobe Acrobat Reader
(Click here for more information
or to download the Acrobat reader)
Catalog:
Sales Brochure
Performance Brochure
Specifications:
Belt
Drive, Vektor-H (669k)
LabCoat: Zinc Rich Epoxy Primer (506k)
Installation, Operation and Maintenance Manuals:
Model
Vektor-H Systems (#469003) (1142k)