Greenheck Fan Corporation - Building Value in Air
advanced search
 WHAT'S NEW | FIND MY REP | CAREERS | CONTACT US | ABOUT GREENHECK
 PRODUCTS | QUICK DELIVERY | SOFTWARE | CAD DRAWINGS | APPLICATION INFO

LABORATORY EXHAUST SYSTEMS

Vektor-MD

Vektor_MD
Vektor-MD (Belt Drive)
U.S.A. Patent Number 7048499
Mexico Patent No. 243465
China (P.R.) Patent No. CN1294361C
Singapore Patent: 124135
Other U.S.A. and Foreign Patents Pending
Vektor-MD (Direct Drive)
U.S.A. Patent No. 7048499; 7320636
Mexico Patent No. 243465
China (P.R.) Patent No. CN1294361C
Other U.S.A. and Foreign Patents Pending

The Vektor-MD uses an inline mixed flow fan to quickly and efficiently exhaust fumes and odors up and above the research facility. The high plume dilution nozzle and windband entrain ambient air to assist in the dilution of the laboratory exhaust effluent and maximize plume rise. The Vektor-MD is available in belt or direct drive. Both utilize a bifurcated housing design that allows safe, easy access to all the drive components. Vektor-MD systems have a small installed footprint, requiring minimal roof space. They can be applied in a wide variety of configurations including single, double, triple or quad assemblies, and can be packaged with Vektor energy recovery systems.

Advantages

  • Designed to withstand up to 125 mph windloads without guide wires
  • AMCA certified air performance (third party verification)
  • Designed for laboratory exhaust applications
  • Available in belt and direct drive configuration
  • Configurable in single, double, triple and quad systems
  • Single source responsibility

Design Features

  • Meets ANSI Z9.5, NFPA 45, and ASHRAE Chapter 44 lab design guidelines
  • Utilizes mixed flow impeller technology
  • Efficient operation for reduced energy consumption
  • Performance capabilities - 1,500 cfm to 80,000 cfm; up to 8 in. wg per fan
  • Motor and drives located outside the airstream
  • Lower sound levels than an inline centrifugal or axial exhaust fan


Downloadable Greenheck Literature
Viewable with the Adobe Acrobat Reader
(Click here for more information or to download the Acrobat reader)

Catalog:
Laboratory Exhaust System, Model Vektor-CD and MD (3M)
Performance Supplement:
The Complete Performance Catalog for Laboratory Exhaust System, Vektor-MD (37M)
Specifications:
Belt Drive, Vektor-MD (700k)
Direct Drive, Vektor-MD (662k)
LabCoat: Zinc Rich Epoxy Primer (506k)
System Options and Accessories:
Bypass Air Plenum (241k)
Isolation & Bypass Dampers & Controls (737k)
Energy Recovery (746k)
Roof Curb (298k)
Modular Jib Crane (258k)
Service Disconnects (117k)
Vektor Sure-Aire (962k)
LabCoat (559k)
Installation, Operation and Maintenance Manuals:
Model Vektor Systems (#464652) (676k)
If you're interested in specific performance information by catalog section, select from the following list:
Vektor-MD Performance - Selection Information (2605k)
Vektor-MD Performance - Fan Curves (22M)
Vektor-MD Performance - Windband Performance (9014k)
Vektor-MD Performance - Sound Performance & Specifications (2954k)

About Greenheck · What's New · Find My Rep · Employment · Contact Us
Products · Quick Delivery · Software · CAD Drawings · Application Info
Chinese · Spanish

Greenheck • PO Box 410 • Schofield, WI 54476 • 715.359.6171

©2008 Greenheck Fan Corporation