Louvers
Greenheck
architectural louvers, combination louver dampers, custom louvered
penthouses, architectural equipment screens and brick vents are
offered in a wide range of blade types including J, K, sightproof,
drainable, dual drainable, hidden mullion, stationary and adjustable
designs.
Project Profile
The Madison, WI Fire Station #11 is a newly construction fire station in an attractive, but undeveloped new urban community in Madison WI. It was designed to make a statement in the neightborhood and set the tone for future development. Click here for complete project profile.
SBC Center Community Arena in San Antonio, TX includes a louver system
design that accommodates building deflection and satisfies high
windload requirements for louvers. Click
here for complete project profile.
Finishes
Greenheck offers a wide variety of finishes for its louver products.
This includes premium kynar, modified kynar, flurodize, baked
acrylic and other enamels, color and clear anodize, epoxy, Perma-tectorTM
and mill finish.
Color chart
- click here for a pdf file
This color chart is for reference only and is not to be used for
final color matching. Shades may vary due to the color and resolution
of your computer screen and/or your particular color printer output.
Greenheck is not responsible or liable for color matches made
with online color chart.
Downloadable Greenheck Literature
Viewable with the Adobe Acrobat Reader
(Click here for more information
or to download the Acrobat reader)
-
- Catalog:
- Dampers
and Louvers: The Greenheck Advantage (2.9M)
- Architectural
Louvers (14M)
- Architectural
Sunshades (543k)
- Architectural Grilles (1319k)
- Severe Duty Louvers Catalog (1732k)
- Louver
Warranty Information (33k)
- Louver
Finish Maintenance (117k)
- Specialty Shapes
Extruded Aluminum (52k)