DETAILS
    Close

    Ceiling Radiation Damper, Size 350, For Model SP A410-A510, A710 and A780, Product # CRD-350

    Ceiling Radiation Damper, Size 350, For Model SP A410-A510, A710 and A780, Product # CRD-350

    The SP Ceiling Radiation damper protects fire rated ceilings and effectively blocks the spread of heat and flames through the building's ventilation system. This damper is UL Classified; rated at three to four hours fire resistance.

    $150.72
    In stock 
    21 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    The SP Ceiling Radiation damper protects fire rated ceilings and effectively blocks the spread of heat and flames through the building's ventilation system. This damper is UL Classified; rated at three to four hours fire resistance.

    The SP Ceiling Radiation damper protects fire rated ceilings and effectively blocks the spread of heat and flames through the building's ventilation system. This damper is UL Classified; rated at three to four hours fire resistance.

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    6 lbs
    For Use With
    Model SP A410-A510, A710, A780
    Blade Style
    Curtain
    Closure Type
    Fusible link
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget