DETAILS
    Close

    Dehumidistat, 120V/3 Amp, Product # 385364

    Dehumidistat, 120V/3 Amp, Product # 385364

    Dehumidistats are available with models SP and CSP fans to ventilate humid spaces. The sensor automatically detects excess humidity and activates a ventilation fan for control of excess condensation. There are automatic, manual, or air cycle modes. This can replace a single pole switch for control of a ventilating fan.

    • Shipping Type:
      Parcel
    • Units:
      EA
    $145.00
    In stock 
    7 on Hand
    Free shipping

    Dehumidistats are available with models SP and CSP fans to ventilate humid spaces. The sensor automatically detects excess humidity and activates a ventilation fan for control of excess condensation. There are automatic, manual, or air cycle modes. This can replace a single pole switch for control of a ventilating fan.

    • Shipping Type:
      Parcel
    • Units:
      EA

    Dehumidistats are available with models SP and CSP fans to ventilate humid spaces. The sensor automatically detects excess humidity and activates a ventilation fan for control of excess condensation. There are automatic, manual, or air cycle modes. This can replace a single pole switch for control of a ventilating fan.

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    4.5 in
    Width
    2 1/2 in
    Height
    3 in
    Weight
    0.4 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget