DETAILS
    Close

    Cord, Cat5E, 4 Pair, 300V, 75C, Green, 4Ft, Rj45, Product # 386816

    Cord, Cat5E, 4 Pair, 300V, 75C, Green, 4Ft, Rj45, Product # 386816

    • Shipping Type:
      Parcel
    • Units:
      EA
    $45.78
    In stock 
    5 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Length
    6 in
    Width
    6 in
    Height
    1 in
    Weight
    0.2 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget