DETAILS
    Close

    Disconnect Shaft, OXS6X330, 330MM, Product # 384171

    Disconnect Shaft, OXS6X330, 330MM, Product # 384171

    PRODUCT ALERT : Cut to length in the field
    This Shaft will need to be cut in the field to the required length.  

    Do not cut the Barbed end.
    • Shipping Type:
      Parcel
    • Units:
      EA
    $153.40
    In stock 
    2 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    15 in
    Width
    1/2 in
    Height
    1/2 in
    Weight
    0 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget