DETAILS
    Close

    Roof Curb Adapter, Adapts 22" Fan Curb Cap/Base to 26" Roof Curb, Product # ADAPTER-22-26

    Roof Curb Adapter, Adapts 22" Fan Curb Cap/Base to 26" Roof Curb, Product # ADAPTER-22-26

    • Increases mounting area of fan base to fit larger curb
    • Adapt your existing curb to a new rooftop unit
    • Allows for quick and easy replacements
    • Galvanized steel construction
    $290.02
    10 Days
    Lead Time 
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • Increases mounting area of fan base to fit larger curb
    • Adapt your existing curb to a new rooftop unit
    • Allows for quick and easy replacements
    • Galvanized steel construction

    Curb adapters are designed to adapt standard curb cap dimensions to existing curb when replacing a fan or ventilator. Constructed of galvanized steel. For use with model AE, sizes 12 through 14, model AS, sizes 12 through 14, model CUBE, sizes 141 through 161, model CUE, sizes 141 through 161, model G, sizes 143 through 163, and model GB, sizes 141 through 161.

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    26 in
    Width
    26 in
    Height
    5 in
    Weight
    9.5 lbs
    For Use With
    Model CUBE 141-161
    Model G 143-163
    Model GB 141-161
    Model CUE 141-161
    Model AE-12-14
    Model AS-12-14
    Construction Material
    Galvanized Steel
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget