DETAILS
    Close

    Roof Curb Adapter, Reduces 26" Fan Curb Cap/Base to 22" Roof Curb, Product # REDUCER-26-22

    Roof Curb Adapter, Reduces 26" Fan Curb Cap/Base to 22" Roof Curb, Product # REDUCER-26-22

    • Reduces mounting area of fan base to fit smaller curb
    • Adapt your existing curb to a new rooftop unit
    • Allows for quick and easy replacements
    • Galvanized steel construction
    $293.59
    In stock 
    4 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • Reduces mounting area of fan base to fit smaller curb
    • Adapt your existing curb to a new rooftop unit
    • Allows for quick and easy replacements
    • Galvanized steel construction

    Curb adapters are designed to adapt standard curb cap dimensions to existing curb when replacing a fan or ventilator. Constructed of galvanized steel. This reducer is for use with Greenheck models AE-16 and AS-16.

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    26 in
    Width
    26 in
    Height
    5 in
    Weight
    10 lbs
    For Use With
    Model AE-16
    Model AS-16
    Construction Material
    Galvanized Steel
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget