Greenheck's QEI Mixed Flow Fan Offers New Construction Options For Corrosive Or Flammable Environments

January, 2022

Greenheck’s QEI mixed flow fans are now available with aluminum and spark resistance Type A material construction options. The expanded construction material offering combined with the QEI’s high efficiency mixed flow wheel makes it a great solution for challenging exhaust air applications. The aluminum material option including an aluminum mixed low impeller wheel, inlet cone, housing, and straightening vanes is ideal for high humidity environments and corrosive environments where aluminum is a better option than coated steel. The aluminum construction also reduces the fan’s overall weight for easier handling as well as structural concerns within a facility. Spark resistance Type A construction adds shaft seals, nonferrous shaft covers, and welded tubular housing to ensure there are no spark-causing materials in the airstream, making it suitable for flammable applications such as dust, gases or vapors. Belt-drive model QEI, direct drive model QEID, and the QEID-FJ FumeJet® are AMCA Licensed for Sound and Air Performance and FEI Fan Energy Index. 
 
Greenheck is the worldwide leader in manufacturing and distributing air movement, control and conditioning equipment. 
 
For more information visit www.greenheck.com or contact Greenheck, P.O. Box 410, Schofield, WI 54476-0410, (715) 359-6171, FAX (715) 355-2399.