CAPS® 4.43 Update
LAUNCH DATE: MON 12.04.2023 3 PM CST
Greenheck’s CAPS® program has had functionality and content updates. Click on the links below to learn more.
HIGHLIGHTS
Time-Saving Selections
- ABB variable frequency drives (VFD) can be selected on many popular fan models. This makes selecting, configuring, ordering, and installing VFDs much faster with fewer errors
- New hooded pipe portal: a complete line of pipe portals is now available to save time and coordination with other manufacturers
- HVLS model DM can now be selected and configured using size and performance-based selections
- Expanded the user interface (fast data entry, multi-line editing, global editing) to include all round, AMD/AMS, and face & bypass dampers
New or Redesigned Products
- New SP sizes with integrated lights/humidity sensor and two-speed capable selections
- Reintroduced the concrete block fan, model CBF-205
- AX Upblast Series 200 selections now available for roof upblast configuration
- USF Gen 2 continuation
- Expanded to include direct sizes 27 through 40
- Direct drive through size 24 now have High Wind with NOA
- Expanded the residential energy recovery offering with a new model and multiple configurations
Availability Updates
- Improved standard lead time on many models, reference Lead time bulletin
- Expanded Quick Build program on models SQ (QB5), KSQ (QB15), SP-LP sizes (Next-Day), and crossover hoods (QB5)
- Moved the following products from Extended to Standard lead times: AER with fabricated steel propeller and BAER
- Expanded damper actuator offering (see damper section for details)
Efficiency/Code Updates
- Added ability to set “Efficiency Code Required” for fans in the Job Level defaults
- Added “Comply with Minimum Efficiency Standard” question for ceiling exhaust fans
- New selections of non-tempered MSX units shipping to California to comply with updated codes (CA Title 20)
Full list of changes:
General (all products)
- Discount request changes Bulletin 40-23
- Added ability to set “Efficiency Code Required” for fans in the Job Level defaults under Preferences for new fan selections (Title 24 California, 2015 Washington State Energy Code, and ANSI/ASHRAE/IES Standard 90.1) – no logic changes beyond the job default
- CAPS user experience improvements click here
United States Manufactured Products
Air Distribution, Grille, Registers, and Diffusers (GRD)
- Added special stock offering for those stocking offices
Axial Fans
- CAPS v4.43 Training Video - Axial
- BAER enhancements
- Expanded performance up to 54,000 cfm and up to 3.3 in. wg
- AMCA Air, Sound, and FEI now available on all sizes and configurations
- List price adjustments
- Short wall housing is available on all sizes
- Propeller guard accessory added to sizes 24 through 36
- Lead times updated from extended to standard
- AER enhancements
- Removed AER/S2 cross-model selection to speed up AER selection time
- AER with fabricated steel propeller updated from extended to standard
- Stocked upblast models RBUMO and RBU now available in the CAPS stock product tree
- Explosion-proof actuated dampers updated to ship loose only
- 24VDC actuated dampers updated to ship loose only
- Wall collar kits are no longer available on AER/BAER
- ABB VFD option available on model AER, up to 15 hp, pre-programmed
- Updated axial product simplification plan (see video)
- Started motorized damper lifter obsoletion on RDU, RBU, RBUMO Bulletin 38-23
Ceiling Fans
- CAPS v4.43 Training Video - Ceiling Fans
- Added integrated humidity selections: SP-LP0511H and SP-LP0511HL (lighted)
- Added two-speed capable selections: SP-LP0810W and SP-LP0510WL (lighted)
- SP-LP selections are available on Next-Day Quick Build
- Reintroduced the CBF-205 (concrete block fan)
- Reintroduced the aluminum grill option
- Obsoleted the aluminum wheel on SP-Bs
- Obsoleted non-115 volt selections on SP-B110 and SP/CSP-A510
- Expanded residential energy recovery with a new ASSURE-140 (standard and mirrored)
- SP-AP and SP-LP selections can now have ceiling radiation damper (CRD)
- Added mandatory “Comply with Minimum Efficiency Standard” question
Centrifugal Fans
- CAPS v4.43 Training Video - CVI
- USF redesign (Gen 2) continued
- Sizes 27 through 40, direct drive arrangement 4 and 8, backward inclined (B6) and airfoil (A2) wheels
- Control options
- ABB VFD option up to 30 hp
- 3-phase Vari-Green® up to 10 hp
- High Wind w/ NOA
- Sizes 4 through 24, direct drive, wheels A2, B6, B7, steel wheels
- Various mountings
- Obsoleted model OPA (alternates: MOA or HPA)
Commercial Inline and Rooftop Fans
- CAPS v4.43 Training Video - Inline
- Lead Time updates
- Added Quick Build program for model SQ mixed flow (QB5 Best)
- Added Quick Build program for model KSQ (QB15 Best)
- Start obsoletion of model SAF for August 2024 (replaced by KSQ)
- KSQ enhancements
- Added performance baffle to achieve pressures up to 3.75 in. wg
- Added 1/15 hp Vari-Green® option
- Motor starters available
- ABB VFD option (ACH180) available on SQ mixed flow
- Pre-programmed
- Up to 15 hp
Dampers
- CAPS v4.43 Training Video - Dampers
- Enhanced user interface: fast data entry, multi-line editing, global editing of grid entries, conflict resolution
- Round Life Safety (FSDR/SMDR)
- Round Control (VCDR/VCDRM)
- Round Backdraft (WDR)
- AMD/AMS and Face & Bypass dampers
- Life safety damper models FSD and SMD now have a Siemens GXVD actuator option
- Life safety and commercial control damper models FSD, SMD, and CVD now have a Siemens GJD226.1 actuator option
- Heavy-duty damper models now have a TRIAC® actuator available (high torque spring return lower cost alternative)
- Damper models FSD and SMD can have compact actuator with RRL/OCI, TOR closure device
- Sleeve and transition CAPS accordion for FSD, SMD, DFD, FD models defaults to the open position now, making selections faster
- For models HCD-120, 130, 135, HCDR-050, maximized actuator selections and availability
- Discontinued models: FBH-23, 33, 43; FBV-33, 43; AMD-23-TD, 33-TD, 42-TD, 42V-TD
- MBD-15 list price decrease
Dedicated Outdoor Air Systems (DOAS)
- CAPS v4.43 Training Video - DOAS
- Exhaust/return damper updates
- RV-10 powered exhaust fan turndown to 500 cfm
- Semco aluminum energy recovery wheel performance updates
- ISMRE2 unit efficiency
Energy Recovery Ventilators (ERV)
- CAPS v4.43 Training Video - ERV
- Obsoleted CO2 sensor and Airflow monitoring on terminal strip units. Now available on microprocessor selections only
Healthcare, Laboratory, and Cleanroom (HLC)
- No changes
HVLS Overhead Fans
- CAPS v4.43 Training Video - HVLS
- Model DM is now configurable for performance and size selections (was previously only in stock tree). Simply enter your dimensions for your space and CAPS will return a ranked list of selections including the fan size and quantity.
Kitchen Ventilation Systems (KVS)
- CAPS v4.43 Training Video - KVS
- List price adjustments Bulletin 41-23
- UDS (utility distribution system) enhancements
- Updated default breaker size to 100A
- Add GFCI breakers
- Crossover hoods
- Enable zero clearance Top
- Enable Quick Builds up to 5-day
- Adjusted minimum allowable ceiling enclosure height
- Updated hood hanging weight calculations to more accurate representation
- Fire Ready hoods, enabled wall cap selection when selected as top discharge
Laboratory and Fume Exhaust Fans
- VFD lower cost option (added ABB ACH180)
- Up to 15 hp
- 230 or 380/460 volt
Louvers
- No changes
Make-up Air (MUA)
- CAPS v4.43 Training Video - MUA
- Start obsoletion of the PDX cooling on model DG. Added warning pop-up. No new selections starting in April 2024 (CAPS 4.44) and orders in August 2024 (CAPS 4.45)
- New electrical connection drawings for housing sizes (H35, H38, H42) on models DGX and MSX and housing H50 on model TSU
- New selections of non-tempered MSX units for California need to comply with updated codes (CA Title 20). This will apply to units with a BHP > 1 and an FEI < 1
- Updated UL Listing from UL 1995 to UL 60335-2-40 for models IGX/MSX
Power Roof Ventilators and Roof Curbs (PRV)
- CAPS v4.43 Training Video - PRV
- Obsoleted the High Temperature (425oF) option on the CUE-100HP-VG. 400oF is still available with UL 705 Grease listing
- Pipe Portal Hood now has three styles of pipe penetrations (boot style, hood style, hood/boot combo)
- ABB VFD option on models CUE and G, up to 15 hp
Tubular Inline Fans
- CAPS v4.43 Training Video - TI
- AX Upblast 200 Series now available for roof upblast configuration
- Sizes include 80, 90, 103, 113, 123, 140, 160
- Available with UL Smoke and Spark B
- AX 200 Series is available with Spark B construction and/or EXP motor enclosure
- Consolidated UL Smoke control/High Temp options for models AX 200, AX 300, TAUB, TBI-FS
- Model TBI-FS, you can now pick the motor position
- VFD lower cost option (added ABB ACH180)
- Up to 15 hp
- 230 or 380/460 volt
- Available on models AX, QEI, QEID, TDI, TBI-CA, TBI-FS, TAUB, TAUD, VAD, VAB
Need assistance? Contact CAPS customer support at (715)355-6523, email caps@greenheck.com, or contact the respective business unit teams with specific product-related questions.