Experience Best-In-Class Product Selection with:

eCAPSeCAPS

Bray

Bray International is a manufacturer of valves, pneumatic and electric actuators.

OVERVIEW

70 series

The Series 70 features on/off or modulating control. Designed like a junction box, the Series 70 offers easy access to terminal block wiring, cam adjustments and switch installation.

Purchase Options:

92/93 Series

Series 92/93 actuators are rack and pinion, opposed-piston actuators available in two versions: double acting for rotation of 90°, 135° and 180°, and spring return for 90° rotation. This actuator is completely enclosed and self-contained.

Purchase Options: