Experience Best-In-Class Product Selection with:

eCAPSeCAPS
eCaps_Icon

Bubble Tight Isolation Dampers

Designed for safety in critical leakage applications

Isolation dampers are very low leakage and provide tight shutoff within an HVAC or process control systems. A bubble-tight damper is heavy-duty, designed to meet the requirement for zero leakage. Every damper receives factory testing for leakage to ensure a bubble-tight seal at 10 in. wg (2.5kPa) or 30 in. wg (7.5 kPa). Recommended applications for this damper are those with a two-position shut-off including:

  • Post office sorting rooms
  • Medical facilities
  • Food processing
  • Universities
  • Test laboratories
  • Government buildings