FBV-23
The intended use for FBV-23 face and bypass control dampers are in low to medium pressure and velocity systems. The control damper features 3V blades and is IECC (International Energy Conservation Code) compliant.
- Pressure: Up to 5 in. wg
- Leakage: Class 1A @ 1 in. wg; Class 1 @ up to 5 in. wg
- Velocity: Up to 3000 fpm
- Temperature: Up to 250°F
ASHRAE 90.1
California Title 24
IECC (International Energy Conservation Code)
- Options and Accessories
- Submittals
- Catalogs
- Instruction Manuals
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CADFBV-23
-
- Application Information
- Other Product Information
- Warranty