FD-150x Series
The FD-150X series is for use in walls, floors, and partitions with fire-resistance ratings less than three hours. This model has an integral sleeve. Static-rated-fire dampers used in HVAC systems that automatically shut down in the event of a fire emergency.
- Temperature: Up to 212°F
- FD-150x12 has integral 12-inch sleeve
- FD-150x16 has integral 16-inch sleeve
Certifications:
UL 555 (Listing # R13317)
California State Fire Marshall (Listing # 3225-0981:0102)
International Building Code (IBC)
National Fire Protection Association (NFPA 80, 90A, and 101)
- Options and Accessories
- Submittals
- Catalogs
-
Instruction Manuals
- Curtain Fire Dampers DFD, FD, DFD X series, and FD X series (#481324 IOM) Supplements
- Close Indicator Switch (#474050 IOM)
- Concrete Floor with Steel Deck Supplement (#463562 IOM)
- Damper Maintenance
- Fire Resistant Ventilated Duct Assembly (#469692 IOM)
- Fusible Link Replacement (#471602 IOM)
- Grille Installation Supplement (#463622 IOM)
- Latch Release Tool for Fire Dampers (#459019 IOM)
- Metal Stud in Shaftwall Partition Supplement (#462100 IOM)
- Quick Connect Breakaway Supplement (#468502 IOM)
- Sealant Supplement (#462703 IOM)
- Single 3-Sided Retaining Angle Supplement - Vertical Mount (#473768 IOM)
- Sleeve Extension Supplement (#462103 IOM)
- Support Mullions for use in Oversize Openings (#462105 IOM)
- Thermal Blanket Kit for DFD FD and FSD Series (#481945 IOM)
- UL I503 Non-Concrete Horizontal Mount Damper (#481007 IOM)
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CADFD-150x Series
-
- Industry Articles
- Videos
- Podcasts
- Other Product Information
- Warranty