FSD-211
The FSD-211 is a combination fire smoke damper with 3V-style blades. This model installs in walls, floors, or partitions and is rated for airflow and leakage in either direction.
- Pressure: Up to 6 in. wg
- Velocity: Up to 2,000 fpm
- Temperature: Up to 350°F
Certifications:
AMCA Air Performance
California State Fire Marshal (Listing # 3230-0981: 0104)
UL 555 and UL 555S (Listing #R13317)
California State Fire Marshall (Listing # 3225-0981:0103)
International Building Code (IBC)
National Fire Protection Association (NFPA 80, 90A, 92, 101, and 105)
-
Options and Accessories
- 120V to 24V Transformer
- Belimo FSKN120BAC BACNet Test Module
- Belimo FSKN24BAC BACNet Test Module
- FSKN BACnet Test Module
- Greenheck Test Switch (GTS)
- Grille Tab Option
- Momentary Test Switch
- Multi-Voltage Transformer
- No Flow Duct Smoke Detector (2151)
- Open or Closed Indicator (OCI)
- POC Retaining Angle
- Quick Connect Breakaway Connection
- Resettable Link (RRL)
- Resettable Link with Open Close Indicator (RRL/OCI)
- Security Bar Supplement
- Smoke Detector (DUCT SD)
- Smoke Detector DUCTSD (System Sensor)
- Temperature Limited Override (TOR)
- Type R Transitions
- Submittals
- Catalogs
-
Instruction Manuals
- Multiblade Fire Dampers and Combination Fire Smoke Dampers (#481318 IOM) Supplements
- Concrete Floor with Steel Deck Supplement (#463562 IOM)
- Damper Maintenance
- External to Internal Mount for FSD and SMD Series (IOM #481950)
- Field Supplied Sleeves on Fire Smoke Dampers (#463543 IOM)
- Fire Resistant Ventilated Duct Assembly (#469692 IOM)
- Firestop Material (#469419 IOM)
- FSKN Application Guide (Belimo)
- FSKN BACnet Modbus Information (Belimo)
- FSKN Bacnet Module Installation (#486240 IOM)
- FSKN Installation Instructions (Belimo)
- FSKN Wiring Diagrams (#486250 IOM)
- Fusible Link Replacement (#471602 IOM)
- Greenheck Test Switch GTS-1, GTS-3, GTS-4 (#474102 IOM)
- Greenheck Test Switch GTS-2 (#485904 IOM)
- Grille Installation Supplement (#463622 IOM)
- Low Flow Duct Smoke Detector (#482753 IOM)
- Low Flow Duct Smoke Detector (System Sensor)
- Metal Stud in Shaftwall Partition Supplement (#462100 IOM)
- No Flow Duct Smoke Detector (#465915 IOM)
- No Flow Duct Smoke Detector (System Sensor)
- Open or Closed Indicator (#459656 IOM)
- Quick Connect Breakaway Supplement (#468502 IOM)
- Resettable Link (#459840 IOM)
- Resettable Link with Blade Indicator - RRL/OCI (#471836 IOM)
- Sealant Supplement (#462703 IOM)
- Single 3-Sided Retaining Angle Supplement - Vertical Mount (#473768 IOM)
- Sleeve Extension Supplement (#462103 IOM)
- Temperature Limited Override TOR (#471837 IOM)
- Thermal Blanket Kit for DFD FD and FSD Series (#481945 IOM)
- UL I503 Non-Concrete Horizontal Mount Damper (#481007 IOM)
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CADFSD-211
-
- Industry Articles
- Videos
- Podcasts
- Other Product Information
- Warranty
- Project Profiles