OFSD-212
Model OFSD-212 is approved for use in walls, partitions, and floors with fire-resistance ratings less than three hours. This damper allows for easy access through the grille to the damper, closure device, and actuator.
- Pressure: Up to 6 in. wg
- Velocity: Up to 2000 fpm
- Temperature: Up to 350°F
Certifications:
AMCA Air Performance
California State Fire Marshal (Listing # 3225-0981:0103 and 3230-0981:0104)
UL 555 and UL 555S (Listing #R13317)
International Building Code (IBC)
National Fire Protection Association (NFPA 80, 90A, 92, 101, and 105)
-
Options and Accessories
- 120V to 24V Transformer
- Belimo FSKN120BAC BACNet Test Module
- Belimo FSKN24BAC BACNet Test Module
- Greenheck Test Switch (GTS)
- Momentary Test Switch
- Multi-Voltage Transformer
- No Flow Duct Smoke Detector (2151)
- Open or Closed Indicator (OCI)
- POC Retaining Angle
- Resettable Link (RRL)
- Resettable Link with Open Close Indicator (RRL/OCI)
- Smoke Detector (DUCT SD)
- Temperature Limited Override (TOR)
- Type R Transitions
- Submittals
- Catalogs
-
Instruction Manuals
- Out of Wall Fire Dampers (#461337 IOM) Supplements
- Damper Maintenance
- Fire Resistant Ventilated Duct Assembly (#469692 IOM)
- FSKN BACnet Modbus Information (Belimo)
- FSKN Bacnet Module Installation (#486240 IOM)
- FSKN Installation Instructions (Belimo)
- FSKN Wiring Diagrams (#486250 IOM)
- Fusible Link Replacement (#471602 IOM)
- Greenheck Test Switch GTS-1, GTS-3, GTS-4 (#474102 IOM)
- Greenheck Test Switch GTS-2 (#485904 IOM)
- Low Flow Duct Smoke Detector (#482753 IOM)
- Metal Stud in Shaftwall Partition Supplement (#462100 IOM)
- No Flow Duct Smoke Detector (#465915 IOM)
- No Flow Duct Smoke Detector (System Sensor)
- Open or Closed Indicator (#459656 IOM)
- Resettable Link (#459840 IOM)
- Resettable Link with Blade Indicator - RRL/OCI (#471836 IOM)
- Temperature Limited Override TOR (#471837 IOM)
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CADOFSD-212
-
- Industry Articles
- Videos
- Other Product Information
- Warranty