Experience Best-In-Class Product Selection with:

eCAPSeCAPS
eCaps_Icon

Rectangular Combination Fire Smoke Dampers

UL 555 1 ½ Hour, UL 555S Classified

Combination fire smoke damper with a 1½-hour fire rating can be used in walls, floors, or partitions as required in applicable building code(s). These dampers are UL 555 and UL 555S classified and meet the requirement of a combined fire smoke damper.