Experience Best-In-Class Product Selection with:

eCAPSeCAPS

SEBR-10 Series

The SEBR-10 series feature 316 stainless steel construction. It is a pivoted backdraft damper for low-velocity systems. Models mount horizontally, allow vertical airflow up and prevent reverse airflow. Dampers in this series include the SEBR-10 (no flange) along with SEBR-11 (flange on discharge) and SEBR-12 (flange on intake).

  • Back Pressure: 2 in. wg
  • Start-to-Open Pressure: 0.05 in. wg
  • Velocity: Up to 2,000 fpm
  • Temperature: Up to 180°F