SMD-302M
The SMD-302M is a Class II leakage rated smoke damper with airfoil blades for operational closure in emergency smoke control situations. This model installs vertically or horizontally and is rated for airflow and leakage in either direction.
- Pressure: Up to 4 in. wg
- Velocity: Up to 2000 fpm
- Temperature: Up to 250°F
Certifications:
AMCA Air Performance
California State Fire Marshal (Listing # 3230-0981: 0104)
UL 555S (Listing # R13317)
International Building Code (IBC)
National Fire Protection Association (NFPA 90A, 92, 101 and 105)
-
Options and Accessories
- 120V to 24V Transformer
- Belimo FSKN120BAC BACNet Test Module
- Belimo FSKN24BAC BACNet Test Module
- Greenheck Test Switch (GTS)
- Grille Tab Option
- Momentary Test Switch
- Multi-Voltage Transformer
- No Flow Duct Smoke Detector (2151)
- Open or Closed Indicator (OCI)
- POC Retaining Angle
- Quick Connect Breakaway Connection
- Security Bar Supplement
- Smoke Detector (DUCT SD)
- Type R Transitions
- Submittals
- Catalogs
-
Instruction Manuals
- Leakage Rated Smoke Dampers - SMD, SMDR, SSSMD Series (#461338 IOM) Supplements
- Damper Maintenance
- External to Internal Mount for FSD and SMD Series (IOM #481950)
- Flange Mounted Installation (#472664 IOM)
- FSKN BACnet Modbus Information (Belimo)
- FSKN Bacnet Module Installation (#486240 IOM)
- FSKN Installation Instructions (Belimo)
- FSKN Wiring Diagrams (#486250 IOM)
- Greenheck Test Switch GTS-1, GTS-3, GTS-4 (#474102 IOM)
- Low Flow Duct Smoke Detector (#482753 IOM)
- No Flow Duct Smoke Detector ( System Sensor)
- No Flow Duct Smoke Detector (#465915 IOM)
- Open or Closed Indicator (#459656 IOM)
- Quick Connect Breakaway (#468502 IOM)
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CADSMD-302M
-
- Industry Articles
- Videos
- Other Product Information
- Warranty
- Project Profiles