SSFSDR-511
The SSFSDR-511 has round blades. This model installs in walls, floors, and partitions and is rated for airflow and leakage in either direction.
- 304 stainless steel construction
- Pressure: Up to 4 in. wg
- Velocity: Up to 4000 fpm
- Temperature: 350°F
Certifications:
California State Fire Marshal (Listing # 3230-0981: 0113)
UL 555 (Listing # R13317)
UL 555S (Listing # R13317)
California State Fire Marshall (Listing # 3225-0981:0112)
International Building Code (IBC)
National Fire Protection Association (NFPA 80, 90A, 92, 101, and 105)
- Options and Accessories
- Submittals
- Catalogs
-
Instruction Manuals
- Round DFDR, FDR, FSDR Series Dampers (#481319 IOM) Supplements
- Damper Maintenance
- Fusible Link Replacement (#471602 IOM)
- Greenheck Test Switch GTS-1, GTS-3, GTS-4 (#474102 IOM)
- Greenheck Test Switch GTS-2 (#485904 IOM)
- Metal Stud in Shaftwall Partition Supplement (#462100 IOM)
- Open or Closed Indicator (#459656 IOM)
- Resettable Link (#459840 IOM)
- Resettable Link with Blade Indicator - RRL/OCI (#471836 IOM)
- Round Installed in Concrete Floor With Steel Deck (#469129 IOM)
- Temperature Limited Override TOR (#471837 IOM)
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CADSSFSDR-511
Drawing Supplements
- SSFSDR-511 detail drawing
-
- Industry Articles
- Videos
- Other Product Information
- Warranty