Experience Best-In-Class Product Selection with:

eCAPSeCAPS
eCaps_Icon

Acoustical Louvers

Stationary insulated acoustical louvers to protect air intake and exhaust openings in exterior walls.

Acoustic louvers are available in formed aluminum or galvanized steel material and a variety of blade styles such as an airfoil, sightproof or J blade. These louvers provide for the protection of air intake and exhaust openings in exterior walls while also reducing airborne noise sound transmission.