Experience Best-In-Class Product Selection with:

eCAPSeCAPS
eCaps_Icon

Adjustable Operable Louvers

Adjustable blade louvers for intake or exhaust applications.

Operable extruded aluminum adjustable blade louvers protect air intake and exhaust openings in exterior walls. When in the open position these louvers function as a conventional louver while providing tight shutoff from air and other elements when in the closed position. These products are most often provided with factory-mounted and adjusted electric actuators.