AFJ-120
AFJ-120 acoustical louvers protect air intake and exhaust openings in exterior walls. The insulated J-style blades provide high free area and low airflow resistance while reducing airborne noise transmission. Model AFJ-120 provides the best sound transmission class rating in its class.
- 12-inch depth
- 21% free area (4 ft. x 4 ft.)
- 1,108 fpm free area velocity at the beginning point of water penetration
- STC Rating: 18
Certifications:
AMCA 500-L Air Performance, Water Penetration and Sound
- Options and Accessories
- Submittals
- Catalogs
- Instruction Manuals
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CADAFJ-120
-
- Other Product Information
-
Warranty
- Warranty Statement for Louver Products
- Warranty Statement for Louver Baked Enamel Finish
- Warranty Statement for Louver Baked Enamel Finish Galvaneal
- Warranty Statement for Class I Anodize
- Warranty Statement for Class II Anodize
- Warranty Statement for Kynar/Acroflur Finish (50% PVDF)
- Warranty Statement for Kynar/Acroflur Finish (50% PVDF) Galvaneal
- Warranty Statement for Kynar/Hylar and Mica Finish (70% PVDF)
- Warranty Statement for Kynar/Hylar and Mica Finish (70% PVDF) Galvaneal
- Warranty Statement for Maintenance - Protecting and Repairing the Finish