EHH-601D
Model EHH-601D is a Miami-Dade Qualified and Florida Product Approved stationary horizontal blade wind driven rain extruded aluminum louver designed to protect air intake and exhaust openings in exterior walls. EHH-601D is AMCA 540 Listed for wind-borne debris impact and is a high-performance AMCA 500-L wind driven rain louver. Model EHH-601D is approved for use in Florida’s High Velocity Hurricane Zone. With optional factory attached VCD-40 damper in the closed position this louver maintains AMCA 550 Listing for High Velocity Wind Driven Rain.
- 6-inch depth
- 45% free area (4 ft. x 4 ft.)
- 1,250 fpm free area velocity at the beginning point of water penetration
- Class A Wind Driven Rain performance
Certifications:
AMCA 500-L Water Penetration, Air Performance and Wind Driven Rain
AMCA 540 Test Method for Louvers Impacted by Wind Borne Debris (Basic Protection, Missile Level D and Enhanced Protection, Missile Level E)
AMCA 550 High Velocity Rain Resistant (with factory attached VCD-40 Damper in closed position)
Florida Test Protocol: TAS 201 Large Missile Impact
Florida Test Protocol: TAS 202 Uniform Static Air Pressure
Florida Test Protocol: TAS 203 Cyclic Wind Loading
- Options and Accessories
- Submittals
- Catalogs
-
Instruction Manuals
- EHH-601D, Channel Installation (#487065) November 2024
- EHH-601D, Channel Installation with VCD-40 Damper (#487066) November 2024
- EHH-601D, Flange/Sleeve Installation (#487067) November 2024
- EHH-601D, Flange/Sleeve Installation with VCD-40 Damper (#487068) November 2024
- EHH-601D, Channel Installation (#474643 IOM) January 2024
- EHH-601D, Channel Installation with VCD-40 Damper (#474644 IOM) January 2024
- EHH-601D, Flange/Sleeve Installation (#474641 IOM) January 2024
- EHH-601D, Flange/Sleeve Installation with VCD-40 Damper (#474642 IOM) January 2024
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CADEHH-601D
-
- Videos
- Other Product Information
-
Warranty
- Warranty Statement for Louver Products
- Warranty Statement for Louver Baked Enamel Finish
- Warranty Statement for Class I Anodize
- Warranty Statement for Class II Anodize
- Warranty Statement for Kynar/Acroflur Finish (50% PVDF)
- Warranty Statement for Kynar/Hylar and Mica Finish (70% PVDF)
- Warranty Statement for Maintenance - Protecting and Repairing the Finish