Filter Grilles
Louvered, cubed core and perforated face grilles.
A complete line of filter grilles that include louvered, cubed core and perforated face. All filter grilles are designed for either one-inch or two-inch thick filters (provided by others), and include a hinged face for filter access. These grilles are available in aluminum, steel and stainless steel construction and are an excellent choice for exhaust and return applications.