Experience Best-In-Class Product Selection with:

eCAPSeCAPS
eCaps_Icon

Round Ceiling Diffusers

A broad range of sizes and models from the economical to industrial and architectural.

Round ceiling diffusers typically are installed in sheetrock or exposed duct and available with adjustable deflectors that allow the option for either horizontal or vertical flow. These units are an excellent choice for gymnasiums, industrial facilities and large retail outlets.