XG-RL Series
XG-RL Series aluminum industrial grilles are engineered specifically for high-capacity industrial air distribution applications and have the flexibility to change throw direction and spread of the discharge jet with individually adjustable deflection blades and a rotating cylindrical drum assembly.
OVERVIEW

XG-RL
Model XG-RL is an aluminum high capacity Roto-Louver with vertical deflection blades mounted in a drum that are individually adjustable.