High Plume Dilution Systems

The high plume nozzle and dilution windband entrain outside ambient air to assist in the increased dilution of laboratory exhaust while maintaining effective plume height. Higher nozzle velocity creates a higher dilution, diluting and dispersing potentially hazardous exhaust or fumes quickly and safely.

OVERVIEW

Vektor-CD

Vektor-CD utilizes a centrifugal blower with a backward-inclined flat or airfoil bladed wheel, making it ideal for systems requiring horizontal exhaust duct runs or having higher system pressures. There are three configuration options for belt or direct drive models. These are single, multiple parallel or opposed fan systems using up to four fans with a common plenum.

  • 1,500 to 122,000 cfm per fan
  • Up to 13.5 in. wg
  • Spark C or B resistant construction
Certifications:

UL/cUL Listed for Electrical (UL/cUL 705)

AMCA licensed for FEI, Air, Sound and Induced Flow Performance

Purchase Options:

Vektor-MD

Vektor-MD utilizes an inline mixed flow fan available in belt or direct drive configuration both with a bifurcated housing, keeping drive components out of the contaminated airstream. The windband and nozzle combination entrain ambient air to assist in the dilution of the contaminated exhaust. Available with up to six fans on a common plenum, the Vektor-MD fan(s) can also be supplied with the Vektor-ERS, energy recovery system.

  • 1,500 to 83,000 cfm per fan
  • Up to 11.5 in. wg
  • Spark C or B resistant construction
Certifications:

UL/cUL Listed for Electrical (UL/cUL 705)

AMCA licensed for FEI, Air, Sound and Induced Flow Performance

Purchase Options: