HLC-SAC

Model HLC-SAC provides control over particulate matter within the operating room environment. This system provides the highest standard of air cleanliness for patients undergoing minor procedures to major surgeries. Double slot design creates a uniform velocity curtain that minimizes entrainment of contaminated air into the curtain air stream.

Product Features:

  • Custom Design — each system is custom designed and precisely fabricated to accommodate the specialized mechanical needs of today’s operating room environments
  • Compact Design — by its compact yet efficient design, the HLC-SAC system allows the designer the flexibility to properly provide for all the various components competing for space above the operating room ceiling
  • Self-balancing — the unique loop system design is self-balancing and eliminates the need to re-calibrate after the system is set up, thus reducing startup costs
  • Available in all aluminum, stainless steel face and aluminum backpan and all stainless steel construction
  • Tested in accordance with the guidelines set forth by the Committee on Operating Room Environments of the American College of Surgeons as published in the January, 1976 Bulletin, and meets Class 1 Microbiological Air Cleanliness guidelines
Purchase Options: