Experience Best-In-Class Product Selection with:

eCAPSeCAPS
Greenheck Axial Condenser Fans

Axial Condenser Fans

With speed controllability and a high-efficiency rating, Greenheck's axial condenser fan line is the ideal solution wherever efficient airflow is required. Keep air moving to help regulate temperature and provide proper ventilation for your equipment, even in the most demanding applications.

OVERVIEW

Greenheck Axial Condenser Fans - Model ARC

ARC

Model ARC low-profile axial condenser fan features a highly efficient galvanized steel propeller and electronically commutated (EC) motor with 0-10V speed control capabilities. Motor is IP54 rated and tested under UL-705-Water Spray and can operate up to 60° C ambient temperature.

  • Up to 7,100 cfm
  • Up to 1.0 in. wg
Greenheck Axial Condenser Fans - Model AER Condenser

AER Condenser

The configurable axial condenser fan model AER is designed for clean-air applications including tempered air systems, dedicated outdoor air systems (DOAS), mission-critical, and data-center management. Motor protection available up to IP55 and can operate up to 60° C ambient temperature. Fan features galvanized steel construction, fabricated steel or cast aluminum propellers, and alternating-current (AC) or electronically commutated (EC) motor options. Available in sizes 20 through 36 inches.

  • Up to 29,800 cfm
  • Up to 2.8 in. wg
Certifications:

AMCA Air & Sound Performance

Seismic Rated available on select sizes and configurations

UL/cUL 705