Experience Best-In-Class Product Selection with:

eCAPSeCAPS

AER Condenser

The configurable axial condenser fan model AER is designed for clean-air applications including tempered air systems, dedicated outdoor air systems (DOAS), mission-critical, and data-center management. Motor protection available up to IP55 and can operate up to 60° C ambient temperature. Fan features galvanized steel construction, fabricated steel or cast aluminum propellers, and alternating-current (AC) or electronically commutated (EC) motor options. Available in sizes 20 through 36 inches.

  • Up to 29,800 cfm
  • Up to 2.8 in. wg

Certifications:

AMCA Air & Sound Performance

Seismic Rated available on select sizes and configurations

UL/cUL 705