Directional Destratification Fans
OVERVIEW

DDF
Model DDF is a high-performance, direct-drive fan designed for applications where low sound and energy efficiency are critical. Featuring an aerodynamically optimized housing and Vari-Green EC motor, model DDF provides up to 15% more airflow than competitor products at a fraction of the operating cost. Plus, their powerful directional airflow can destratify spaces with ceilings up to 65 feet tall, taking energy savings and comfort to new heights.
Key Features:
10, 12 and 14 inch propeller diameters
Durable co-polymer composite housing
Electronically Commutated (EC) Vari-Green motor
10 foot wiring pigtail with plug
Motor and Voltage Options:
1/15 - 1/4 HP Direct Drive Motor
115-277V, Single Phase
Mounting Options:
Universal mounting using the supplied steel mounting cable and Gripple hanging hardware
- Catalogs
- Instruction Manuals
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CAD
-
DDF
-
- Warranty