Experience Best-In-Class Product Selection with:

eCAPSeCAPS

GJX

GJX GreenJet fans are used with inlet and outlet silencers, inlet guards, mounting bracket and aluminum die-cast propellers and blades. The GJX features a true airfoil design propeller to move large volumes of air at a high efficiency using a smaller diameter fan.

  • 4-17 lb force of thrust (18-75N)

Certifications:

AMCA licensed Air (AMCA 210)

UL/cUL Listed for Electrical (UL/cUL-705) and Power Ventilators for Smoke Control

Purchase Options: