Vektor®-MS
The Vektor-MS is an inline fan with a bifurcated housing to keep drive components out of the contaminated airstream. Its variable geometry nozzle (VGN) technology recognizes changes in airflow and static pressure in an occupied space. This causes the fan’s operation to adjust throughout the day based on demand. Vektor-MS is available in belt or direct drive systems and up to four fans per system.
- 2,000 to 32,000 cfm per fan
- Up to 10 in. wg
- Spark C or B resistant construction
Certifications:
AMCA licensed for Air and Sound performance (AMCA 210 and 300)
UL/cUL Listed for Electrical (UL/cUL 705)
- Catalogs
-
Instruction Manuals
- Model Vektor-ERS (#474118 IOM)
- Models Vektor-MH, Vektor-MD and Vektor-MS (#464652 IOM)
- Vektor-ERS Fan Plenum Curb Assembly Instructions (#474117 IOM)
- Vektor-M ERS Fastener Kit - Bypass Air Plenum to Energy Recovery Plenum (#1016722 IOM)
- Vektor-M Series Fan to Plenum Fastener Kit (#1016005 IOM)
- Vektor-M Series Nozzle to Stack to Fan Fastener Kit (#1016007 IOM)
- Vektor-M Series Plenum to Curb Fastener Kit (#1016010 IOM)
- Vektor-M Series Roof Curb (#475588 IOM)
- Vektor-M Series VKCURB Fastener Kit (#1016011 IOM)
- Specifications
- Warranty