Experience Best-In-Class Product Selection with:

eCAPSeCAPS

Crossover Hood

Type I crossover hoods are designed to maintain both a smaller footprint, and lower upfront cost than a typical wall canopy hood. These combine features from both proximity and wall canopy hoods, making a well-rounded product, suitable for applications that prioritize cost, without sacrificing functionality.

  • Configured with a 14” or 6” front height
  • Optional hood mounted controls user interface
  • Reduced exhaust airflow rate compared to proximity hood

Certifications:

Built in accordance to NFPA 96 and IMC 507

NSF Certified – Standard 2

UL/ULC Listed per UL 710