Kitchen Inline Fans
OVERVIEW

QEI
The QEI is a mixed flow fan for commercial, institutional, and industrial applications handling everything from clean air to high temperature exhaust. Model offers multiple construction levels to match the application providing best performance at the most economical solution. Features performance enhancing airflow straightening vanes and easily accessible motor outside of the airstream. The QEI model has a variety of mounting options for indoor and outdoor locations.
- 1,100 to 116,000 cfm
- Up to 8 in. wg
- Spark A, B and C resistant construction available
- Galvanized, chemical resistant coated steel or aluminum housing material options
UL/cUL Listed for Electrical (UL/cUL-705), Grease Exhaust (UL/cUL-762), and Power Ventilators for Smoke Control
AMCA licensed for FEI, Air & Sound Performance
HCAI Seismic Certified

SQ Centrifugal
Model SQ is a direct drive square centrifugal inline fan designed for intake, exhaust, return or make-up air applications where space is a major issue. Units feature a galvanized steel housing and backward-inclined wheel.
- 40 to 5,025 cfm
- Up to 2.0 in. wg
UL/cUL 705
AMCA licensed for FEI, Air & Sound Performance
HCAI Seismic Certification available on select sizes and configurations

SQ Mixed Flow
Model SQ is a direct drive square inline mixed flow fan designed for intake, exhaust, return or make-up air applications when efficiency, sound and cost are a major focus. Units have multiple mounting options for indoor and outdoor locations, Vari-Green® EC motors and a variety of accessories that make this model a great solution for many applications. All of these features add up to make the SQ Mixed Flow fan the most cost effective mixed flow option on the market.
Watch Now to learn more about our SQ Mixed Inline fans.
- Up to 27,800 cfm
- Up to 3 in. wg
- Galvanized or chemical resistant coated steel housing
High Wind Rated available on select sizes and configurations
UL/cUL 705
AMCA licensed for FEI, Air & Sound Performance

BSQ
Model BSQ is a belt drive square centrifugal inline fan designed for intake, exhaust, return or make-up air applications where space is a major issue. Units feature a galvanized steel housing and aluminum backward-inclined wheel.
- 60 to 27,700 cfm
- Up to 4.0 in. wg.
UL/cUL 705
AMCA licensed for FEI, Air & Sound Performance
HCAI Seismic Certification available on select sizes and configurations
-
Catalogs
- Inline Fans (Models SQ and BSQ)
- Models QEI QEID
- BSQ Centrifugal Inline Fan New Dimensions Supplement
- Sure-Aire Catalog
- Fan Monitoring System Catalog
- Vari-Green Motor
- Vari-Green Motor (Spanish Version)
- Coatings for Extreme Applications
- Vari-Green Controls
- Corporate / All Products Catalog
- Corporate / All Products Catalog (Spanish Version)
-
Instruction Manuals
- Fan Monitoring System (#479585 IOM)
- Isolator Mounting Assembly for Model SQ, Model BSQ, Model BDF (#469092 IOM)
- Models QEI and QEID (#481954 IOM)
- Models SQ and BSQ (#472058 IOM)
- Sure-Aire Controller High Voltage (100-240 VAC) (#475742 IOM)
- Sure-Aire Controller Low Voltage (24 VDC/VAC) (#476092 IOM)
- Sure-Aire K Factor Programming (#478758 IOM)
- Vari-Green Control - Indoor Air Quality - Temp/Humidity (#475573 IOM)
- Vari-Green Control - Indoor Air Quality - VOC (#475407 IOM)
- Vari-Green Control - Universal Assemblies (#475699 IOM)
- Vari-Green Motor and Controls (IOM# 473681)
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CAD
-
QEISQSQ Mixed FlowBSQ
-
- Application Information
- Videos
- Other Product Information
- Warranty