Kitchen Non-Tempered Make-up Air Units
OVERVIEW

KSQ
Model KSQ is a direct drive, filtered supply fan designed to provide non-tempered make-up air in commercial and industrial applications where efficiency, sound and cost are a major focus. The KSQ is ideal for cost sensitive applications where heating and cooling are not required. Units feature a mixed flow wheel, galvanized steel housing and various configurations of intake hoods and discharges.
- Up to 16,750 cfm
- Up to 3.75 in. wg.
- Vari-Green® EC motors up to 10 hp
High Wind Rated available on select sizes and configurations
UL/cUL 705
AMCA licensed for FEI, Air & Sound Performance

MSX
The MSX is a highly configurable make-up air unit that can be utilized to meet the needs of a variety of applications. The MSX’s modular design allows for a wide range heating, cooling, and filtration options.
- 800 to 48,000 cfm and 4 in. wg
- ETL listed
- Catalogs
- Instruction Manuals
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CAD
-
KSQ
-
- Videos
- Other Product Information
- Warranty
- Project Profiles