Kitchen Roof Curbs
OVERVIEW

ADAPTER
- Up to 20 in. larger
- Up to 10 in. smaller

GESR
A raised canted equipement support for use on flat roofs. Includes a wood nailer for the attachment of roofing material. The raised cant is available up to 6 in. tall for deck insulation.
- 8, 12 or 14 in. heights
- 4, 6, or 8 in. widths

GESS
A canted equipment support for use on flat roofs. Includes a wood nailer for the attachment of roofing material. The cant aides in transition of roofing material.
- 8, 12 or 14 in. heights
- 4, 6, or 8 in. widths

GPE
- 12 to 24 in. heights

GPEX
A curb extension designed to provide additional height to a standard curb.
- 12 to 24 in. heights

GPF
A straight-sided roof curb for use on flat roofs in high wind and seismic applications.
- 8 to 42 in. heights
- 2 or 5 in. flashing flange

GPFP
A straight-sided roof curb for use on pitched roofs in high wind or seismic applications.
- 8 to 24 in. heights
- 2 or 5 in. flashing flange

GPFR
A straight-sided roof curb for use on ridged or double-pitched roofs in high wind and seismic applications.
- 8 to 24 in. heights
- 2 or 5 in. flashing flange

GPFV
A straight-sided, vented roof curb for use on flat roofs in kitchen applications.
- 20, 24, 26, or 30 in. height, varies by size
- 2 or 5 in. flashing flange

GPFVP
A straight-sided, vented roof curb for use on pitched roofs in kitchen applications.
- 20, 24, 26, or 30 in. height, varies by size
- 2 or 5 in. flashing flange

GPFVR
A straight-sided, vented roof curb for use on ridged or double-pitched roofs in kitchen applications.
- 20, 24, 26, or 30 in. height, varies by size
- 2 or 5 in. flashing flange

GPI
A straight-sided roof curb for use on flat roofs. Includes a wood nailer for the attachment roofing material.
- 12 to 42 in. heights
- 2 in. flashing flange

GPIP
A straight-sided roof curb for use on pitched roofs. Includes a wood nailer for the attachment of roofing material.
- 12 to 24 in. heights
- 2 in. flashing flange

GPIR
A straight-sided roof curb for use on ridged or double-pitched roofs. Includes a wood nailer for the attachment of roofing material.
- 12 to 24 in. heights
- 2 in. flashing flange

GPR
A raised canted roof curb for use on flat roofs. Includes a wood nailer for the attachment of roofing material. The raised cant is available up to 6 in. tall for deck insulation.
- 8 to 20 in. heights
- 1 1/8 in. flashing flange

GPS
A canted roof curb for use on flat roofs. Includes a wood nailer for the attachment of roofing material. The cant aides in transition of roofing material.
- 8 to 20 in. heights
- 1 1/8 in. flashing flange

ISB
A curb extension featuring an insect screen designed for applications where the building must be completely free of insects. Food processing is a common setting for this product.
- 7 in. height

VCE
- Height varies by size
- Catalogs
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CAD
-
GPFGPFPGPFRGPFVGPIGPIPGPIRGPRGPS
-
- Application Information
- Other Product Information
- Warranty