Experience Best-In-Class Product Selection with:

eCAPSeCAPS
eCaps_Icon

Kitchen Utility Distribution Systems

Pre-engineered delivery system for the cooking equipment's utilities.

A Utility Distribution System (UDS) is a pre-engineered delivery system for the cooking equipment's utilities. It eliminates custom designed contractor built walls to bring the utilities to the cooking appliances. To build a contractor wall, engineers and consultants have to work together to design the utilities into the wall dependent on the cooking line-up. Plumbing, electrical and general contractors all have to work together to install the utility wall. Custom built utility walls are built for a specific cooking line-up and require hours of coordination to be built in the field.