Number of Results: 63
A curb extension featuring vents along each side. Typically used in a kitchen application with a non-vented curb to provide an installation in accordance with NFPA 96. Height varies by size
Curb adapters adjust the standard fan curb cap dimensions to match a non-standard or existing roof curb size. Up to 20 in. larger Up to 10 in. smaller
The RPDRF is a direct drive, roof mount, filtered reversing fan designed to move air in both exhaust and supply modes. The units feature cast aluminum airfoil blade propellers and an aluminum or steel fabra hood-style housing. 3,000 to 41,000 cfm Up to 0.5 in. wg.
This belt drive, roof mount, filtered reversing fan moves air in both exhaust and supply modes. The fan features cast aluminum airfoil blade propellers and an aluminum or steel fabra hood-style housing. 2,900 to 58,000 cfm Up to 0.5 in. wg.
A straight-sided, vented roof curb for use on pitched roofs in kitchen applications. 20, 24, 26, or 30 in. height, varies by size 2 or 5 in. flashing flange
A straight-sided, vented roof curb for use on ridged or double-pitched roofs in kitchen applications. 20, 24, 26, or 30 in. height, varies by size 2 or 5 in. flashing flange
Model QEID Upblast is a direct drive mixed flow fan standard with curb cap for quick mounting to a roof curb, butterfly dampers to prevent rain penetration and windband to keep the damper blades closed when not in operation. The QEID Upblast effectively removes clean air out and away from the buildi
Model XG-BDS-SS is a 304 stainless steel butterfly damper.
Model XG-OBDSS is a 304 stainless steel opposed blade damper.
Model XG-PFSS is a 304 stainless steel surface mount plaster frame.
Model XG-TBPFSS is a 304 stainless steel T-bar lay-in plaster frame.
Model XG-TRSS is a 304 stainless steel square to round transition.
Model KSQ is a direct drive, filtered supply fan designed to provide non-tempered make-up air in commercial and industrial applications where efficiency, sound and cost are a major focus. The KSQ is ideal for cost sensitive applications where heating and cooling are not required. Units feature a mi