Number of Results: 65
A straight-sided, sound attenuated roof curb for use on pitched roofs. Includes a wood nailer for the attachment of roofing material. 18 or 24 in. heights 2 in. flashing flange
A straight-sided, sound attenuated roof curb intended for use on ridged or double-pitched roofs. Includes a wood nailer for the attachment of roofing material. 18 or 24 in. heights 2 in. flashing flange
A straight-sided, sound attenuated roof curb for use on flat roofs. Includes a wood nailer for the attachment of roofing material. 18 or 24 in. heights 2 in. flashing flange
A sound attenuated curb extension designed to provide additional height to a standard curb while reducing the noise created by the equipment from entering the building. 18 to 24 in. heights
A canted roof curb for use on flat roofs. Includes a wood nailer for the attachment of roofing material. The cant aides in transition of roofing material. 8 to 20 in. heights 1 1/8 in. flashing flange
A raised canted roof curb for use on flat roofs. Includes a wood nailer for the attachment of roofing material. The raised cant is available up to 6 in. tall for deck insulation. 8 to 20 in. heights 1 1/8 in. flashing flange
A straight-sided roof curb for use on ridged or double-pitched roofs. Includes a wood nailer for the attachment of roofing material. 12 to 24 in. heights 2 in. flashing flange
A straight-sided roof curb for use on pitched roofs. Includes a wood nailer for the attachment of roofing material. 12 to 24 in. heights 2 in. flashing flange
A curb extension featuring vents along each side. Typically used in a kitchen application with a non-vented curb to provide an installation in accordance with NFPA 96. Height varies by size
A curb extension featuring an insect screen designed for applications where the building must be completely free of insects. Food processing is a common setting for this product. 7 in. height
Curb adapters adjust the standard fan curb cap dimensions to match a non-standard or existing roof curb size. Up to 20 in. larger Up to 10 in. smaller
A straight-sided equipment support for use on flat or pitched roofs. Includes a wood nailer for the attachment of roofing material. 8 to 18 in. heights 4, 6, or 8 in. widths
A straight-sided, vented roof curb for use on pitched roofs in kitchen applications. 20, 24, 26, or 30 in. height, varies by size 2 or 5 in. flashing flange
A straight-sided curb for use on buildings constructed with metal roofing material (corrugated or standing seam). This curb can be pitched to match the roof slope. 8 to 42 in. heights 8 in. flashing flange
Pipe portal curbs are used to provide a weather tight seal for pipes penetrating the roof structure. They are typically used for VRF systems. Three styles of pipe portals are available: boot style, hood style, or hood/boot combo style. The boot style can seal up to 5 pipes and diameters ranging fro