Number of Results: 54
Model EAD-401 is an adjustable extruded aluminum louver with drainable style blades. When in the open position this louver functions as a conventional louver while providing tight shut off from air and other elements when in the closed position. This product is most often provided with factory-moun
Model EAD-635 is an adjustable extruded aluminum louver with drainable style blades. When in the open position this louver functions as a conventional louver while providing tight shut off from air and other elements when in the closed position. This product is most often provided with factory-moun
Model EAD-632W is an adjustable extruded aluminum louver with drainable style blades. When in the open position this louver functions as a conventional louver while providing tight shut off from air and other elements when in the closed position. This product is most often provided with factory-mou
The Grease Trapper ESP Pollution Control Unit uses electrostatic precipitator modules and carbon filters to remove grease, smoke and odors from the exhaust airstream. Available with UL 300 Fire Suppression Systems