Number of Results: 61
The USGF is a belt drive fan ideal for heavy grease exhaust applications where cooking requires large amounts of grease and/or solid fuels. Units feature a non-stick coated steel wheel with a steel housing and curb cap. The unit is powder coated for added protection. 330 to 6800 cfm Up to 3.25 in.
A curb extension featuring vents along each side. Typically used in a kitchen application with a non-vented curb to provide an installation in accordance with NFPA 96. Height varies by size
The RPDRF is a direct drive, roof mount, filtered reversing fan designed to move air in both exhaust and supply modes. The units feature cast aluminum airfoil blade propellers and an aluminum or steel fabra hood-style housing. 3,000 to 41,000 cfm Up to 0.5 in. wg.
Curb adapters adjust the standard fan curb cap dimensions to match a non-standard or existing roof curb size. Up to 20 in. larger Up to 10 in. smaller
This belt drive, roof mount, filtered reversing fan moves air in both exhaust and supply modes. The fan features cast aluminum airfoil blade propellers and an aluminum or steel fabra hood-style housing. 2,900 to 58,000 cfm Up to 0.5 in. wg.
A straight-sided, vented roof curb for use on pitched roofs in kitchen applications. 20, 24, 26, or 30 in. height, varies by size 2 or 5 in. flashing flange
A straight-sided, vented roof curb for use on ridged or double-pitched roofs in kitchen applications. 20, 24, 26, or 30 in. height, varies by size 2 or 5 in. flashing flange
Model QEID Upblast is a direct drive mixed flow fan standard with curb cap for quick mounting to a roof curb, butterfly dampers to prevent rain penetration and windband to keep the damper blades closed when not in operation. The QEID Upblast effectively removes clean air out and away from the buildi
Model KSQ is a direct drive, filtered supply fan designed to provide non-tempered make-up air in commercial and industrial applications where efficiency, sound and cost are a major focus. The KSQ is ideal for cost sensitive applications where heating and cooling are not required. Units feature a mi
Model RSQ is a direct-driven mixed flow exhaust hooded rooftop fan that features rigid construction, ease of service, high efficiency, and low sound levels. Fans are available in twelve sizes and feature a hinged fabra style hood. These units feature a weather resistant galvanized steel housing and
Model RSQ is a direct-driven mixed flow supply hooded rooftop fan that features rigid construction, ease of service, high efficiency, and low sound levels. Fans are available in twelve sizes and feature a hinged fabra hood and optional 1-inch washable aluminum filters. These units feature a weather