Number of Results: 62
A raised canted equipement support for use on flat roofs. Includes a wood nailer for the attachment of roofing material. The raised cant is available up to 6 in. tall for deck insulation. 8, 12 or 14 in. heights 4, 6, or 8 in. widths
A canted roof curb for use on flat roofs. Includes a wood nailer for the attachment of roofing material. The cant aides in transition of roofing material. 8 to 20 in. heights 1 1/8 in. flashing flange
A raised canted roof curb for use on flat roofs. Includes a wood nailer for the attachment of roofing material. The raised cant is available up to 6 in. tall for deck insulation. 8 to 20 in. heights 1 1/8 in. flashing flange
A straight-sided roof curb for use on ridged or double-pitched roofs. Includes a wood nailer for the attachment of roofing material. 12 to 24 in. heights 2 in. flashing flange
A straight-sided roof curb for use on pitched roofs. Includes a wood nailer for the attachment of roofing material. 12 to 24 in. heights 2 in. flashing flange
A curb extension featuring vents along each side. Typically used in a kitchen application with a non-vented curb to provide an installation in accordance with NFPA 96. Height varies by size
A curb extension featuring an insect screen designed for applications where the building must be completely free of insects. Food processing is a common setting for this product. 7 in. height
Curb adapters adjust the standard fan curb cap dimensions to match a non-standard or existing roof curb size. Up to 20 in. larger Up to 10 in. smaller
A straight-sided, vented roof curb for use on pitched roofs in kitchen applications. 20, 24, 26, or 30 in. height, varies by size 2 or 5 in. flashing flange
Model XG-SR-500 products fit into existing low pressure square or rectangular duct systems. The XG-SR-500 offers multiquadrant, averaging flow sensor for highly accurate (+/-5%) readings with varying inlet duct configurations after a certified balancer balances the terminal. Capacities ranging from
Model XG-RT-500 round retrofit air terminals regulate the flow of conditioned air in single or dual duct air distribution systems. The XG-RT-500 can also provide positive or negative pressures in laboratory flow-hood applications. Model XG-RT-500 is ready for installation into existing duct-work in
Model XG-RA-500 retrofit assemblies are customized retrofit valves designed to slip into existing mechanically regulated single or dual duct terminals. The units allow the conversion of constant volume systems to more energy-efficient, variable volume systems. XG-RA-500 assemblies currently fit mos